How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BD: | 9 |
| BE1: | 0.5 in | O: | 2.91 in |
| G: | 1.06 | F: | 2.13 |
| TAP Depth: | 0.69 in | J: | 4 in |
| AJ: | 7.25 | AK: | 8.5 |
| C: | 6.88 in | N: | 4.88 |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| T: | 1 | A: | 2.94 |
| L1: | 8.76 in | D: | 2.69 |
| U: | 0.75 in | B: | 5.25 |
| H-Tap size: | 3/8 - 16 in | I: | 3.77 in |
| K: | 2 in |
Technical Specifications
| Output Shaft Direction: | 3 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series |
| Input Style: | Flexible Coupling Input | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 180 |
| Output Key: | 1/4 X 2.44 | Output RPM: | 350 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Input HP @ 1750 RPM: | 3.89 | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 3 | Assembly: | UFC-3 |
| Output Diameter (in): | 1 in | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Series: | OE Series |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

