How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | J: | 4 in |
| L1: | 8.76 in | O: | 2.91 in |
| D: | 2.69 | H-Tap size: | 3/8 - 16 in |
| N: | 4.88 | AK: | 8.5 |
| BE1: | 0.5 in | L: | 5.51 in |
| T: | 1 | F: | 2.13 |
| AJ: | 7.25 | K: | 2 in |
| BF: | 0.53 | I: | 3.77 in |
| G: | 1.06 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | C: | 6.88 in |
| B: | 5.25 | TAP Depth: | 0.69 in |
| A: | 2.94 |
Technical Specifications
| Series: | OE Series | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180 | Output Diameter (in): | 1 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 3 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 3 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Ratio Range: | 50:1 | Assembly: | UFC-3 |
| Ratio: | 50:1 | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 0.847 | Output Key: | 1/4 X 2.44 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

