How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | D: | 2.69 |
| Center Distance (in): | 2.375 in | B: | 5.25 |
| L1: | 8.76 in | F: | 2.13 |
| AJ: | 7.25 | K: | 2 in |
| N: | 4.88 | O: | 2.91 in |
| AK: | 8.5 | BD: | 9 |
| H-Tap size: | 3/8 - 16 in | C: | 6.88 in |
| A: | 2.94 | I: | 3.77 in |
| J: | 4 in | U: | 0.75 in |
| BE1: | 0.5 in | L: | 5.51 in |
| BF: | 0.53 | TAP Depth: | 0.69 in |
| G: | 1.06 |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OE Series |
| Housing Material: | Cast Iron | Motor Frame Size: | 180 |
| Input HP @ 1750 RPM: | 0.847 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| Series: | OE Series | Input Style: | Flexible Coupling Input |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.44 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Assembly: | UFC-3 | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | 3 | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 3 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

