How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| BD: | 9 | B: | 5.25 |
| T: | 1 | AJ: | 7.25 |
| J: | 4 in | AK: | 8.5 |
| N: | 4.88 | C: | 6.88 in |
| H-Tap size: | 3/8 - 16 in | L1: | 8.76 in |
| TAP Depth: | 0.69 in | A: | 2.94 |
| K: | 2 in | D: | 2.69 |
| O: | 2.91 in | I: | 3.77 in |
| G: | 1.06 | U: | 0.75 in |
| F: | 2.13 | BE1: | 0.5 in |
| BF: | 0.53 |
Technical Specifications
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.674 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1 in | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.44 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft: | Solid Shaft | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Assembly: | UFC-3 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 3 |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Series: | OE Series | Output Shaft Assembly Code: | 3 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Product Line: | OE Series | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

