How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | BD: | 9 |
| I: | 3.77 in | N: | 4.88 |
| F: | 2.13 | AK: | 8.5 |
| B: | 5.25 | G: | 1.06 |
| D: | 2.69 | A: | 2.94 |
| K: | 2 in | TAP Depth: | 0.69 in |
| O: | 2.91 in | U: | 0.75 in |
| L1: | 8.76 in | Center Distance (in): | 2.375 in |
| BE1: | 0.5 in | H-Tap size: | 3/8 - 16 in |
| AJ: | 7.25 | T: | 1 |
| BF: | 0.53 | J: | 4 in |
| C: | 6.88 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1 in |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Output Shaft: | Solid Shaft | Input Style: | Flexible Coupling Input |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 3 | Output Shaft Direction: | 3 |
| Series Code: | OE | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.674 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.44 | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Output RPM: | 29.2 |
| Motor Frame Size: | 180 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Assembly: | UFC-3 | Series: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

