How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | BE1: | 0.5 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| N: | 4.88 | AK: | 8.5 |
| C: | 6.88 in | A: | 2.94 |
| TAP Depth: | 0.69 in | G: | 1.06 |
| F: | 2.13 | H-Tap size: | 3/8 - 16 in |
| AJ: | 7.25 | B: | 5.25 |
| O: | 2.91 in | U: | 0.75 in |
| T: | 1 | K: | 2 in |
| BD: | 9 | D: | 2.69 |
| J: | 4 in | L1: | 8.76 in |
| BF: | 0.53 |
Technical Specifications
| Output Diameter (in): | 1 in | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 0.674 | Assembly: | UFC-3 |
| Motor Frame Size: | 180 | Output Shaft: | Solid Shaft |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Line: | OE Series | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 3 | Output RPM: | 29.2 |
| Series: | OE Series | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.44 | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft Direction: | 3 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

