How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | O: | 2.91 in |
| AK: | 8.5 | T: | 1 |
| C: | 6.88 in | N: | 4.88 |
| A: | 2.94 | H-Tap size: | 3/8 - 16 in |
| L1: | 8.76 in | F: | 2.13 |
| TAP Depth: | 0.69 in | D: | 2.69 |
| AJ: | 7.25 | K: | 2 in |
| J: | 4 in | BD: | 9 |
| G: | 1.06 | Center Distance (in): | 2.375 in |
| B: | 5.25 | U: | 0.75 in |
| L: | 5.51 in | I: | 3.77 in |
| BE1: | 0.5 in |
Technical Specifications
| Series: | OE Series | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft: | Solid Shaft | Product Line: | OE Series |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Output RPM: | 233 | Series Code: | OE |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.47 |
| Output Diameter (in): | 1 in | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 7.5:1 | Output Shaft Direction: | 3 |
| Ratio Range: | 7.5:1 | Assembly: | UFC-3 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.44 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 3 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

