How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.25 | J: | 4 in |
| N: | 4.88 | L1: | 8.76 in |
| H-Tap size: | 3/8 - 16 in | TAP Depth: | 0.69 in |
| A: | 2.94 | I: | 3.77 in |
| BE1: | 0.5 in | L: | 5.51 in |
| D: | 2.69 | C: | 6.88 in |
| U: | 0.75 in | K: | 2 in |
| T: | 1 | O: | 2.91 in |
| F: | 2.13 | BD: | 9 |
| BF: | 0.53 | AK: | 8.5 |
| G: | 1.06 | Center Distance (in): | 2.375 in |
| AJ: | 7.25 |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.47 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 3 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.44 | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Series: | OE Series | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 3 | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Assembly: | UFC-3 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180 |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Product Line: | OE Series |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

