How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 8.76 in | BF: | 0.53 |
| BD: | 9 | TAP Depth: | 0.69 in |
| B: | 5.25 | AK: | 8.5 |
| J: | 4 in | Center Distance (in): | 2.375 in |
| H-Tap size: | 3/8 - 16 in | F: | 2.13 |
| BE1: | 0.5 in | L: | 5.51 in |
| AJ: | 7.25 | D: | 2.69 |
| K: | 2 in | I: | 3.77 in |
| A: | 2.94 | T: | 1 |
| N: | 4.88 | G: | 1.06 |
| C: | 6.88 in | U: | 0.75 in |
| O: | 2.91 in |
Technical Specifications
| Output Shaft Direction: | 3 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 3 | Motor Frame Size: | 180 |
| Gear Type: | Worm | Assembly: | UFC-3 |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 1 in |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Input Diameter (in): | 0.75 in | Series: | OE Series |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 2.44 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input HP @ 1750 RPM: | 3.47 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

