How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | F: | 2.13 |
| L: | 5.51 in | H-Tap size: | 3/8 - 16 in |
| C: | 6.88 in | O: | 2.91 in |
| K: | 2 in | TAP Depth: | 0.69 in |
| BF: | 0.53 | J: | 4 in |
| U: | 0.75 in | I: | 3.77 in |
| D: | 2.69 | N: | 4.88 |
| T: | 1 | BD: | 9 |
| L1: | 8.76 in | BE1: | 0.5 in |
| A: | 2.94 | G: | 1.06 |
| B: | 5.25 | Center Distance (in): | 2.375 in |
| AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.455 |
| Ratio: | 80:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Motor Frame Size: | 180 |
| Assembly: | UFC-3 | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Output Shaft: | Solid Shaft |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 3 |
| Product Line: | OE Series | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Series Code: | OE | Output Shaft Direction: | 3 |
| Input Style: | Flexible Coupling Input | Series: | OE Series |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Output Key: | 1/4 X 2.44 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

