How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.94 | T: | 1 |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| U: | 0.75 in | I: | 3.77 in |
| BE1: | 0.5 in | O: | 2.91 in |
| G: | 1.06 | L: | 5.51 in |
| B: | 5.25 | N: | 4.88 |
| BF: | 0.53 | K: | 2 in |
| F: | 2.13 | J: | 4 in |
| C: | 6.88 in | L1: | 8.76 in |
| BD: | 9 | D: | 2.69 |
| TAP Depth: | 0.69 in | H-Tap size: | 3/8 - 16 in |
| AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Series: | OE Series |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 117 |
| Input HP @ 1750 RPM: | 2.3 | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 3 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210 | Product Line: | OE Series |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 3 |
| Output Shaft: | Solid Shaft | Output Key: | 1/4 X 2.44 |
| Series Code: | OE | Assembly: | UFC-3 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

