How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.06 | A: | 2.94 |
| BE1: | 0.5 in | O: | 2.91 in |
| BF: | 0.53 | AK: | 8.5 |
| I: | 3.77 in | D: | 2.69 |
| Center Distance (in): | 2.375 in | TAP Depth: | 0.69 in |
| F: | 2.13 | N: | 4.88 |
| C: | 6.88 in | B: | 5.25 |
| T: | 1 | L: | 5.51 in |
| BD: | 9 | H-Tap size: | 3/8 - 16 in |
| L1: | 8.76 in | J: | 4 in |
| AJ: | 7.25 | K: | 2 in |
| U: | 0.75 in |
Technical Specifications
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 1.83 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Ratio Range: | 20:1 |
| Output Key: | 1/4 X 2.44 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 3 | Series: | OE Series |
| Assembly: | UFC-3 | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 3 | Ratio: | 20:1 |
| Product Line: | OE Series | Motor Frame Size: | 210 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

