How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | A: | 2.94 |
| J: | 4 in | L: | 5.51 in |
| TAP Depth: | 0.69 in | L1: | 8.76 in |
| I: | 3.77 in | B: | 5.25 |
| U: | 0.75 in | G: | 1.06 |
| K: | 2 in | BF: | 0.53 |
| Center Distance (in): | 2.375 in | C: | 6.88 in |
| BE1: | 0.5 in | O: | 2.91 in |
| D: | 2.69 | T: | 1 |
| F: | 2.13 | AK: | 8.5 |
| N: | 4.88 | AJ: | 7.25 |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Product Line: | OE Series | Input Style: | Flexible Coupling Input |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 3 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Output Shaft Direction: | 3 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 210 |
| Output RPM: | 87.5 | Output Shaft: | Solid Shaft |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Series: | OE Series | Output Diameter (in): | 1 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Assembly: | UFC-3 | Output Key: | 1/4 X 2.44 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.83 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

