How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.06 | I: | 3.77 in |
| C: | 6.88 in | F: | 2.13 |
| U: | 0.75 in | A: | 2.94 |
| B: | 5.25 | BD: | 9 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| L1: | 8.76 in | O: | 2.91 in |
| TAP Depth: | 0.69 in | N: | 4.88 |
| AJ: | 7.25 | BF: | 0.53 |
| AK: | 8.5 | D: | 2.69 |
| T: | 1 | K: | 2 in |
| H-Tap size: | 3/8 - 16 in | BE1: | 0.5 in |
| J: | 4 in |
Technical Specifications
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 1.32 |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Assembly Code: | 3 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Assembly: | UFC-3 | Product Type: | Right Angle |
| Motor Frame Size: | 210 | Series: | OE Series |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.44 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 3 | Input RPM: | 1,750 |
| Product Line: | OE Series | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

