How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.91 in | BD: | 9 |
| B: | 5.25 | T: | 1 |
| G: | 1.06 | U: | 0.75 in |
| D: | 2.69 | AJ: | 7.25 |
| C: | 6.88 in | K: | 2 in |
| BF: | 0.53 | I: | 3.77 in |
| BE1: | 0.5 in | H-Tap size: | 3/8 - 16 in |
| F: | 2.13 | N: | 4.88 |
| J: | 4 in | L1: | 8.76 in |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| AK: | 8.5 | A: | 2.94 |
| TAP Depth: | 0.69 in |
Technical Specifications
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Line: | OE Series |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Output RPM: | 58.3 | Output Key: | 1/4 X 2.44 |
| Motor Frame Size: | 210 | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | 3 | Series: | OE Series |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 3 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.32 | Assembly: | UFC-3 |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

