How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | D: | 2.69 |
| C: | 6.88 in | K: | 2 in |
| BD: | 9 | B: | 5.25 |
| N: | 4.88 | O: | 2.91 in |
| F: | 2.13 | AJ: | 7.25 |
| I: | 3.77 in | AK: | 8.5 |
| A: | 2.94 | T: | 1 |
| L1: | 8.76 in | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 2.375 in | J: | 4 in |
| BE1: | 0.5 in | U: | 0.75 in |
| L: | 5.51 in | G: | 1.06 |
| BF: | 0.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 3 |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 1.32 | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 3 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.44 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series | Output RPM: | 58.3 |
| Series: | OE Series | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Ratio: | 30:1 | Output Diameter (in): | 1 in |
| Assembly: | UFC-3 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 210 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

