How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.94 | U: | 0.75 in |
| BF: | 0.53 | Center Distance (in): | 2.375 in |
| J: | 4 in | B: | 5.25 |
| H-Tap size: | 3/8 - 16 in | G: | 1.06 |
| I: | 3.77 in | L1: | 8.76 in |
| N: | 4.88 | TAP Depth: | 0.69 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 1 | AK: | 8.5 |
| L: | 5.51 in | F: | 2.13 |
| D: | 2.69 | BD: | 9 |
| C: | 6.88 in | K: | 2 in |
| O: | 2.91 in |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.89 |
| Output Shaft Assembly Code: | 3 | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 2.44 | Output Shaft: | Solid Shaft |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 210 | Gear Type: | Worm |
| Assembly: | UFC-3 | Series: | OE Series |
| Shaft Seal Material: | Viton | Output RPM: | 350 |
| Ratio Range: | 5:1 | Output Shaft Direction: | 3 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series |
| Service Factor: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

