How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | B: | 5.25 |
| G: | 1.06 | N: | 4.88 |
| A: | 2.94 | D: | 2.69 |
| BE1: | 0.5 in | L1: | 8.76 in |
| J: | 4 in | TAP Depth: | 0.69 in |
| F: | 2.13 | BF: | 0.53 |
| BD: | 9 | C: | 6.88 in |
| O: | 2.91 in | L: | 5.51 in |
| I: | 3.77 in | T: | 1 |
| U: | 0.75 in | K: | 2 in |
| AK: | 8.5 | H-Tap size: | 3/8 - 16 in |
| AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Output RPM: | 35 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.44 | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.847 |
| Shaft Seal Material: | Viton | Series: | OE Series |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 3 |
| Series Code: | OE | Gear Type: | Worm |
| Ratio Range: | 50:1 | Assembly: | UFC-3 |
| Output Shaft Direction: | 3 | Product Line: | OE Series |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1084 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Housing Material: | Cast Iron |

