How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | C: | 6.88 in |
| J: | 4 in | BF: | 0.53 |
| O: | 2.91 in | D: | 2.69 |
| K: | 2 in | B: | 5.25 |
| A: | 2.94 | U: | 0.75 in |
| T: | 1 | TAP Depth: | 0.69 in |
| N: | 4.88 | Center Distance (in): | 2.375 in |
| H-Tap size: | 3/8 - 16 in | G: | 1.06 |
| L1: | 8.76 in | BE1: | 0.5 in |
| AK: | 8.5 | BD: | 9 |
| F: | 2.13 | L: | 5.51 in |
| AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | UFC-3 |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210 | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 3 | Input Diameter (in): | 0.75 in |
| Output RPM: | 233 | Output Key: | 1/4 X 2.44 |
| Input Style: | Flexible Coupling Input | Series: | OE Series |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 3.47 |
| Gear Type: | Worm | Product Line: | OE Series |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | 3 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

