How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.13 | AK: | 4.5 |
| I: | 3.77 in | J: | 4 in |
| AJ: | 5.88 | A: | 2.94 |
| C: | 6.88 in | BF: | 0.41 |
| T: | 1 | BD: | 5.88 |
| B: | 5.25 | U: | 0.75 in |
| L: | 5.51 in | G: | 1.06 |
| LM: | 7.76 | BE: | 0.38 in |
| N: | 4.88 | K: | 2 in |
| TAP Depth: | 0.69 in | D: | 2.69 |
| O: | 2.91 in | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series | Output Key: | 1/4 X 2.44 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Series: | OE Series |
| Assembly: | UFC-3 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 3 | Output Shaft Assembly Code: | 3 |
| Input HP @ 1750 RPM: | 0.307 | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 1 in |
| Output Shaft: | Solid Shaft | Input RPM: | 1,750 |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Motor Frame Size: | 56 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

