How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| F: | 2.13 | LM: | 7.76 |
| B: | 5.25 | O: | 2.91 in |
| Center Distance (in): | 2.375 in | H-Tap size: | 3/8 - 16 in |
| A: | 2.94 | BF: | 0.41 |
| K: | 2 in | D: | 2.69 |
| I: | 3.77 in | AK: | 4.5 |
| TAP Depth: | 0.69 in | L: | 5.51 in |
| T: | 1 | N: | 4.88 |
| BD: | 5.88 | U: | 0.75 in |
| C: | 6.88 in | J: | 4 in |
| G: | 1.06 |
Technical Specifications
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 3 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 3 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Assembly: | UFC-3 | Series Code: | OE |
| Center Distance (in): | 2.375 | Series: | OE Series |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.44 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 1.83 |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

