How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.88 in | G: | 1.06 |
| N: | 4.88 | Center Distance (in): | 2.375 in |
| L: | 5.51 in | T: | 1 |
| BF: | 0.41 | LM: | 7.76 |
| F: | 2.13 | BE: | 0.38 in |
| D: | 2.69 | B: | 5.25 |
| K: | 2 in | AK: | 4.5 |
| TAP Depth: | 0.69 in | J: | 4 in |
| O: | 2.91 in | H-Tap size: | 3/8 - 16 in |
| I: | 3.77 in | U: | 0.75 in |
| BD: | 5.88 | AJ: | 5.88 |
| A: | 2.94 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Assembly: | UFC-3 | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 25:1 |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.44 | Motor Frame Size: | 56 |
| Service Factor: | 1 | Product Line: | OE Series |
| Output RPM: | 70 | Series Code: | OE |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 3 | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.51 |
| Series: | OE Series | Output Shaft Direction: | 3 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

