How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | BE: | 0.38 in |
| AJ: | 5.88 | I: | 3.77 in |
| TAP Depth: | 0.69 in | O: | 2.91 in |
| F: | 2.13 | U: | 0.75 in |
| T: | 1 | Center Distance (in): | 2.375 in |
| H-Tap size: | 3/8 - 16 in | J: | 4 in |
| G: | 1.06 | K: | 2 in |
| LM: | 7.76 | BF: | 0.41 |
| A: | 2.94 | L: | 5.51 in |
| B: | 5.25 | AK: | 4.5 |
| N: | 4.88 | C: | 6.88 in |
| BD: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Product Line: | OE Series | Output Shaft: | Solid Shaft |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Motor Frame Size: | 56 | Input Style: | Flexible Coupling Input |
| Ratio: | 30:1 | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series: | OE Series |
| Output Shaft Direction: | 3 | Output Key: | 1/4 X 2.44 |
| Input HP @ 1750 RPM: | 1.32 | Output Shaft Assembly Code: | 3 |
| Input RPM: | 1,750 | Assembly: | UFC-3 |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

