How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | B: | 5.25 |
| AJ: | 5.88 | BF: | 0.41 |
| LM: | 7.76 | T: | 1 |
| O: | 2.91 in | C: | 6.88 in |
| J: | 4 in | TAP Depth: | 0.69 in |
| Center Distance (in): | 2.375 in | G: | 1.06 |
| BD: | 5.88 | K: | 2 in |
| BE: | 0.38 in | AK: | 4.5 |
| D: | 2.69 | F: | 2.13 |
| N: | 4.88 | A: | 2.94 |
| H-Tap size: | 3/8 - 16 in | I: | 3.77 in |
| L: | 5.51 in |
Technical Specifications
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 3 |
| Input HP @ 1750 RPM: | 0.847 | Ratio Range: | 50:1 |
| Product Line: | OE Series | Motor Frame Size: | 56 |
| Output RPM: | 35 | Gear Type: | Worm |
| Service Factor: | 1 | Output Key: | 1/4 X 2.44 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft Direction: | 3 | Shaft Seal Material: | Viton |
| Assembly: | UFC-3 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Series: | OE Series | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1 in | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

