How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.25 | BD: | 5.88 |
| O: | 2.91 in | J: | 4 in |
| F: | 2.13 | G: | 1.06 |
| AK: | 4.5 | BF: | 0.41 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| T: | 1 | U: | 0.75 in |
| K: | 2 in | C: | 6.88 in |
| N: | 4.88 | LM: | 7.76 |
| H-Tap size: | 3/8 - 16 in | TAP Depth: | 0.69 in |
| AJ: | 5.88 | L: | 5.51 in |
| I: | 3.77 in | A: | 2.94 |
| BE: | 0.38 in |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 3 | Shaft Seal Material: | Viton |
| Series Code: | OE | Motor Frame Size: | 56 |
| Product Line: | OE Series | Gear Type: | Worm |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft: | Solid Shaft | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Series: | OE Series | Output RPM: | 29.2 |
| Assembly: | UFC-3 | Input HP @ 1750 RPM: | 0.674 |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Ratio: | 60:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 3 | Output Key: | 1/4 X 2.44 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

