How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | F: | 2.13 |
| BD: | 5.88 | A: | 2.94 |
| N: | 4.88 | C: | 6.88 in |
| U: | 0.75 in | L: | 5.51 in |
| TAP Depth: | 0.69 in | AJ: | 5.88 |
| O: | 2.91 in | B: | 5.25 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| AK: | 4.5 | G: | 1.06 |
| LM: | 7.76 | D: | 2.69 |
| K: | 2 in | BE: | 0.38 in |
| T: | 1 | H-Tap size: | 3/8 - 16 in |
| J: | 4 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.44 |
| Series: | OE Series | Product Type: | Right Angle |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56 | Output Shaft Direction: | 3 |
| Gear Type: | Worm | Series Code: | OE |
| Reducer: | Worm - Right Angle | Assembly: | UFC-3 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 3.47 | Output Diameter (in): | 1 in |
| Product Line: | OE Series | Input RPM: | 1,750 |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 3 |
| Input Style: | Flexible Coupling Input | Output RPM: | 233 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

