How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.88 | F: | 2.13 |
| C: | 6.88 in | D: | 2.69 |
| I: | 3.77 in | AJ: | 5.88 |
| T: | 1 | G: | 1.06 |
| O: | 2.91 in | H-Tap size: | 3/8 - 16 in |
| BE: | 0.38 in | A: | 2.94 |
| B: | 5.25 | BF: | 0.41 |
| BD: | 5.88 | LM: | 7.76 |
| TAP Depth: | 0.69 in | Center Distance (in): | 2.375 in |
| J: | 4 in | K: | 2 in |
| U: | 0.75 in | L: | 5.51 in |
| AK: | 4.5 |
Technical Specifications
| Product Line: | OE Series | Output Diameter (in): | 1 in |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 0.455 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Series Code: | OE | Output Key: | 1/4 X 2.44 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 3 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Shaft: | Solid Shaft | Motor Frame Size: | 56 |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Service Factor: | 1 | Output Shaft Direction: | 3 |
| Ratio Range: | 80:1 | Assembly: | UFC-3 |
| Output RPM: | 21.9 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

