How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.06 | I: | 3.77 in |
| LM: | 7.76 | AK: | 4.5 |
| TAP Depth: | 0.69 in | O: | 2.91 in |
| Center Distance (in): | 2.375 in | N: | 4.88 |
| T: | 1 | U: | 0.75 in |
| L: | 5.51 in | BD: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| H-Tap size: | 3/8 - 16 in | AJ: | 5.88 |
| K: | 2 in | D: | 2.69 |
| J: | 4 in | F: | 2.13 |
| B: | 5.25 | A: | 2.94 |
| C: | 6.88 in |
Technical Specifications
| Ratio: | 80:1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 0.455 | Assembly: | UFC-3 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.44 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 3 |
| Output Shaft Direction: | 3 | Motor Frame Size: | 56 |
| Output Shaft: | Solid Shaft | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Product Line: | OE Series |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

