How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | L: | 5.51 in |
| LL: | 2.12 in | H: | 0.53 in |
| AG: | 4.65 | P: | 1.88 in |
| M: | 2.38 | AA: | 8.88 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | G: | 1.94 |
| AE2: | 0.56 | T: | 1 |
| I: | 3.77 in | V: | 1.94 in |
| AF: | 0.19 |
Technical Specifications
| Ratio: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Model Code: | 23Y | Series Code: | OE |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.750 in |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Output Diameter (in): | 1.000 in |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.08 | Input Style: | Solid Shaft |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 1 |
| Assembly: | Y-1 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1011 in/lbs |

