How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| AA: | 8.88 | U: | 0.75 in |
| G: | 1.94 | H: | 0.53 in |
| P: | 1.88 in | M: | 2.38 |
| AE2: | 0.56 | AG: | 4.65 |
| I: | 3.77 in | T: | 1 |
| V: | 1.94 in | L: | 5.51 in |
| D: | 2.69 | LL: | 2.12 in |
| AF: | 0.19 |
Technical Specifications
| Model Code: | 23Y | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 0.307 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Output RPM: | 17.5 | Bore Code: | 16 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.750 in |
| Center Distance (in): | 2.375 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Diameter (in): | 1.000 in |
| Input Style: | Solid Shaft | Assembly: | Y-1 |
| Output Shaft Direction: | 1 | Output Torque Rating (in-lb): | 648 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

