How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 4.07 |
| AF: | 0.19 | U: | 0.75 in |
| L: | 5.51 in | AA: | 8.88 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| AG: | 4.65 | AE2: | 0.56 |
| LL: | 2.12 in | P: | 1.88 in |
| T: | 1 | G: | 1.94 |
| M: | 2.38 | V: | 1.94 in |
| D: | 2.69 |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.3 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 117 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 16 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Service Factor: | 1 | Model Code: | 23Y |
| Output Diameter (in): | 1.000 in | Input Diameter (in): | 0.750 in |
| Assembly: | Y-1 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1095 in/lbs |

