How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | G: | 1.94 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| AG: | 4.65 | AA: | 8.88 |
| U: | 0.75 in | T: | 1 |
| I: | 3.77 in | AE2: | 0.56 |
| P: | 1.88 in | LL: | 2.12 in |
| D: | 2.69 | M: | 2.38 |
| H: | 0.53 in | V: | 1.94 in |
| AB: | 4.07 |
Technical Specifications
| Bore Code: | 16 | Ratio: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Output RPM: | 117 | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 1.000 in |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Input Diameter (in): | 0.750 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.3 | Assembly: | Y-1 |
| Model Code: | 23Y | Output Shaft Direction: | 1 |
| Ratio Range: | 15:1 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1095 in/lbs |

