How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | G: | 1.94 |
| T: | 1 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | AE2: | 0.56 |
| D: | 2.69 | I: | 3.77 in |
| V: | 1.94 in | L: | 5.51 in |
| AB: | 4.07 | AF: | 0.19 |
| AG: | 4.65 | M: | 2.38 |
| LL: | 2.12 in | AA: | 8.88 |
| U: | 0.75 in |
Technical Specifications
| Bore Code: | 16 | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.000 in |
| Ratio Range: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.375 | Input Style: | Solid Shaft |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Service Factor: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.83 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.750 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | Y-1 |
| Model Code: | 23Y | Output Torque Rating (in-lb): | 1121 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

