How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AE2: | 0.56 |
| AF: | 0.19 | LL: | 2.12 in |
| AB: | 4.07 | T: | 1 |
| AG: | 4.65 | D: | 2.69 |
| AA: | 8.88 | H: | 0.53 in |
| P: | 1.88 in | V: | 1.94 in |
| U: | 0.75 in | M: | 2.38 |
| G: | 1.94 | L: | 5.51 in |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Ratio: | 20:1 | Bore Code: | 16 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Assembly: | Y-1 | Input Diameter (in): | 0.750 in |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.83 | Input Style: | Solid Shaft |
| Service Factor: | 1 | Model Code: | 23Y |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.000 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 1121 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

