How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | G: | 1.94 |
| D: | 2.69 | U: | 0.75 in |
| M: | 2.38 | AF: | 0.19 |
| AA: | 8.88 | AG: | 4.65 |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| AB: | 4.07 | I: | 3.77 in |
| LL: | 2.12 in | L: | 5.51 in |
| T: | 1 | AE2: | 0.56 |
| H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.51 | Housing Material: | Cast Iron |
| Assembly: | Y-1 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 70 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.000 in |
| Center Distance (in): | 2.375 | Ratio: | 25:1 |
| Series Code: | OE | Bore Code: | 16 |
| Model Code: | 23Y | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Diameter (in): | 0.750 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Torque Rating (in-lb): | 1124 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

