How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | H: | 0.53 in |
| AF: | 0.19 | AG: | 4.65 |
| G: | 1.94 | P: | 1.88 in |
| I: | 3.77 in | D: | 2.69 |
| U: | 0.75 in | V: | 1.94 in |
| AA: | 8.88 | AB: | 4.07 |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| L: | 5.51 in | M: | 2.38 |
| LL: | 2.12 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.750 in |
| Input HP @ 1750 RPM: | 1.04 | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Bore Code: | 16 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Assembly: | Y-1 |
| Input Style: | Solid Shaft | Ratio Range: | 40:1 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Gear Type: | Worm | Model Code: | 23Y |
| Output Diameter (in): | 1.000 in | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1121 in/lbs |

