How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AB: | 4.07 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | V: | 1.94 in |
| P: | 1.88 in | G: | 1.94 |
| M: | 2.38 | AF: | 0.19 |
| T: | 1 | AG: | 4.65 |
| U: | 0.75 in | I: | 3.77 in |
| AA: | 8.88 | D: | 2.69 |
| H: | 0.53 in |
Technical Specifications
| Output RPM: | 350 | Output Diameter (in): | 1.000 in |
| Ratio: | 5:1 | Model Code: | 23Y |
| Output Shaft Direction: | 1 | Assembly: | Y-1 |
| Input HP @ 1750 RPM: | 3.89 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Series Code: | OE | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Bore Code: | 16 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.750 in | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 653 in/lbs |

