How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AA: | 8.88 |
| T: | 1 | AG: | 4.65 |
| H: | 0.53 in | AB: | 4.07 |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| I: | 3.77 in | AE2: | 0.56 |
| D: | 2.69 | G: | 1.94 |
| AF: | 0.19 | L: | 5.51 in |
| P: | 1.88 in | LL: | 2.12 in |
| M: | 2.38 |
Technical Specifications
| Output Diameter (in): | 1.000 in | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Model Code: | 23Y | Gear Type: | Worm |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.674 |
| Output Key: | 1/4 X 3.00 | Input Diameter (in): | 0.750 in |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Assembly: | Y-1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Bore Code: | 16 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Torque Rating (in-lb): | 1007 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

