How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| I: | 3.77 in | G: | 1.94 |
| AG: | 4.65 | AF: | 0.19 |
| M: | 2.38 | P: | 1.88 in |
| LL: | 2.12 in | D: | 2.69 |
| T: | 1 | V: | 1.94 in |
| AA: | 8.88 | AB: | 4.07 |
| L: | 5.51 in |
Technical Specifications
| Center Distance (in): | 2.375 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | Bore Code: | 16 |
| Series Code: | OE | Ratio: | 60:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Model Code: | 23Y | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.750 in | Input HP @ 1750 RPM: | 0.674 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Diameter (in): | 1.000 in |
| Output RPM: | 29.2 | Assembly: | Y-1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1007 in/lbs |

