How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | P: | 1.88 in |
| M: | 2.38 | LL: | 2.12 in |
| V: | 1.94 in | AA: | 8.88 |
| T: | 1 | D: | 2.69 |
| H: | 0.53 in | U: | 0.75 in |
| G: | 1.94 | L: | 5.51 in |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | AB: | 4.07 |
| I: | 3.77 in |
Technical Specifications
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.000 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Input Diameter (in): | 0.750 in | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 0.674 | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 3.00 |
| Bore Code: | 16 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Assembly: | Y-1 |
| Model Code: | 23Y | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1007 in/lbs |

