How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| D: | 2.69 | G: | 1.94 |
| H: | 0.53 in | AB: | 4.07 |
| AG: | 4.65 | AE2: | 0.56 |
| L: | 5.51 in | AF: | 0.19 |
| P: | 1.88 in | T: | 1 |
| I: | 3.77 in | M: | 2.38 |
| V: | 1.94 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.47 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Bore Code: | 16 |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Assembly: | Y-1 | Input Diameter (in): | 0.750 in |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Output RPM: | 233 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Output Diameter (in): | 1.000 in |
| Output Shaft Assembly Code: | 1 | Model Code: | 23Y |
| Output Key: | 1/4 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 863 in/lbs |

