How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AF: | 0.19 |
| T: | 1 | U: | 0.75 in |
| AG: | 4.65 | AA: | 8.88 |
| D: | 2.69 | P: | 1.88 in |
| AB: | 4.07 | L: | 5.51 in |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| H: | 0.53 in | AE2: | 0.56 |
| M: | 2.38 | G: | 1.94 |
| LL: | 2.12 in |
Technical Specifications
| Model Code: | 23Y | Bore Code: | 16 |
| Ratio Range: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.000 in |
| Input HP @ 1750 RPM: | 3.47 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.750 in |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Assembly: | Y-1 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 863 in/lbs |

