How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AE2: | 0.56 |
| AB: | 4.07 | U: | 0.75 in |
| LL: | 2.12 in | L: | 5.51 in |
| T: | 1 | I: | 3.77 in |
| D: | 2.69 | AF: | 0.19 |
| M: | 2.38 | AG: | 4.65 |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| P: | 1.88 in | G: | 1.94 |
| AA: | 8.88 |
Technical Specifications
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | Y-1 | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Input Diameter (in): | 0.750 in |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.455 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 23Y | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.000 in | Ratio: | 80:1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 830 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

