How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1 |
| AE2: | 0.56 | AG: | 4.65 |
| G: | 1.94 | AF: | 0.19 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| U: | 0.75 in | LL: | 2.12 in |
| M: | 2.38 | AB: | 4.07 |
| D: | 2.69 | AA: | 8.88 |
| I: | 3.77 in | L: | 5.51 in |
| P: | 1.88 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 0.455 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Output RPM: | 21.9 |
| Output Key: | 1/4 X 3.00 | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.750 in | Output Diameter (in): | 1.000 in |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Assembly: | Y-1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | 23Y |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Bore Code: | 16 |
| Output Shaft Assembly Code: | 1 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 830 in/lbs |

