How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | L: | 5.51 in |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| AA: | 8.88 | I: | 3.77 in |
| D: | 2.69 | U: | 0.75 in |
| AE2: | 0.56 | AG: | 4.65 |
| H: | 0.53 in | T: | 1 |
| AB: | 4.07 | P: | 1.88 in |
| AF: | 0.19 | G: | 1.94 |
| M: | 2.38 |
Technical Specifications
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Bore Code: | 16 |
| Input Diameter (in): | 0.750 in | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Assembly: | Y-1 | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 80:1 | Output Diameter (in): | 1.000 in |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Output RPM: | 21.9 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 0.455 | No. of Gear Reductions: | Single |
| Model Code: | 23Y | Product Type: | Right Angle |
| Series Code: | OE | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 830 in/lbs |

