How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | AG: | 4.65 |
| LL: | 2.12 in | AF: | 0.19 |
| D: | 2.69 | AE2: | 0.56 |
| P: | 1.88 in | I: | 3.77 in |
| V: | 1.94 in | H: | 0.53 in |
| AB: | 4.07 | AA: | 8.88 |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| G: | 1.94 | M: | 2.38 |
| T: | 1.125 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Assembly: | Y-1 | Output Diameter (in): | 1.125 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Service Factor: | 1 | Model Code: | 23Y |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Bore Code: | 18 |
| Center Distance (in): | 2.375 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.750 in |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.08 |
| Output RPM: | 175 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1011 in/lbs |

