How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AG: | 4.65 |
| U: | 0.75 in | LL: | 2.12 in |
| M: | 2.38 | AE2: | 0.56 |
| AB: | 4.07 | H: | 0.53 in |
| D: | 2.69 | L: | 5.51 in |
| AA: | 8.88 | AF: | 0.19 |
| P: | 1.88 in | V: | 1.94 in |
| Center Distance (in): | 2.375 in | T: | 1.125 |
| I: | 3.77 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Assembly: | Y-1 |
| Center Distance (in): | 2.375 | Model Code: | 23Y |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Bore Code: | 18 |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 0.307 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Input Diameter (in): | 0.750 in |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 648 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

