How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| D: | 2.69 | I: | 3.77 in |
| P: | 1.88 in | AE2: | 0.56 |
| AF: | 0.19 | M: | 2.38 |
| L: | 5.51 in | AA: | 8.88 |
| T: | 1.125 | AB: | 4.07 |
| LL: | 2.12 in | H: | 0.53 in |
| AG: | 4.65 | G: | 1.94 |
| U: | 0.75 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 23Y |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Ratio: | 100:1 |
| Center Distance (in): | 2.375 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Assembly: | Y-1 |
| Input HP @ 1750 RPM: | 0.307 | Ratio Range: | 100:1 to 250:1 |
| Input Diameter (in): | 0.750 in | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.125 in | Series Code: | OE |
| Bore Code: | 18 | Output Torque Rating (in-lb): | 648 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

