How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | V: | 1.94 in |
| AE2: | 0.56 | H: | 0.53 in |
| G: | 1.94 | AF: | 0.19 |
| M: | 2.38 | L: | 5.51 in |
| D: | 2.69 | AB: | 4.07 |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| I: | 3.77 in | T: | 1.125 |
| P: | 1.88 in | AG: | 4.65 |
| AA: | 8.88 |
Technical Specifications
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Input Diameter (in): | 0.750 in | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.307 | Assembly: | Y-1 |
| Output Key: | 1/4 X 3.00 | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.125 in |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 23Y | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 18 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 648 in/lbs |

