How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | G: | 1.94 |
| P: | 1.88 in | M: | 2.38 |
| V: | 1.94 in | LL: | 2.12 in |
| AB: | 4.07 | T: | 1.125 |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| L: | 5.51 in | U: | 0.75 in |
| AF: | 0.19 | AA: | 8.88 |
| I: | 3.77 in | AG: | 4.65 |
| D: | 2.69 |
Technical Specifications
| Service Factor: | 1 | Series Code: | OE |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.3 |
| Output Shaft Direction: | 1 | Input Style: | Solid Shaft |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.750 in |
| Bore Code: | 18 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 15:1 | Assembly: | Y-1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | 23Y |
| Output RPM: | 117 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1095 in/lbs |

